(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Rigid Coupling -Set Screw Type- [SRG] (Part Number)

Rigid Coupling -Set Screw Type- [SRG]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      988₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A coupling with a simple shape that is capable of transmitting a strong torque for high torsional rigidity. Set screw type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SRG-32-8K3X14K5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 1,572.53

1 Piece(s) 12 Day(s) or more 101.01~3.00814324010001~78000212000--1.0X10-5Both key groovesK331.4K552.3600

Loading...

  1. 1

Basic Information

Body Material Steel / aluminum Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRG-32-8K3X14K5 in the Rigid Coupling -Set Screw Type- [SRG] series.

Product variants

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRG-32-8K3X15
SRG-32-8K3X15K5
SRG-32-8K3X15K6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 1,126.20

1 Piece(s) 12 Day(s) or more 100.05~1.00351622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600

₹ 988.24

1 Piece(s) 11 Day(s) or more 100.05~1.00361622.510001~780000.322000--3.7X10-7Key Seat Exist------600

₹ 1,126.20

1 Piece(s) 12 Day(s) or more 100.05~1.00361622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600

₹ 1,434.60

1 Piece(s) 12 Day(s) or more 101.01~3.00815324010001~78000212000--1.0X10-5One Side Key SeatK331.4---600

₹ 1,572.53

1 Piece(s) 12 Day(s) or more 101.01~3.00815324010001~78000212000--1.0X10-5Both key groovesK331.4K552.3600

₹ 1,640.84

1 Piece(s) 12 Day(s) or more 101.01~3.00815324010001~78000212000--1.0X10-5Both key groovesK331.4K662.8600