(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Slit Coupling -Clamping Type- [SRB-12C] (Part Number)

Slit Coupling -Clamping Type- [SRB-12C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,376₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Slit type couplings are suitable for applications where rotational accuracy is required. A clamping type product that you can expect high responsiveness and a low moment of inertia. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

 
Part Number
SRB-26C-6K3X6K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,120.69

1 Piece(s) 12 Day(s) or more 101.01~3.006626.231.44001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant1.560000.2Aluminum3.4X10-6±0.4Both sides keywayK331.4K221

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Aluminum Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRB-26C-6K3X6K2 in the Slit Coupling -Clamping Type- [SRB-12C] series.

Product variants

Part Number
SRB-12C-3X5K2
SRB-12C-4X4
SRB-12C-4X5
SRB-26C-6K3X6K3
SRB-26C-6K3X8
SRB-26C-6K3X8K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,582.00

1 Piece(s) 12 Day(s) or more 100.05~1.003512.71910001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small0.2120000.1Aluminum8.8X10-8±0.3One Side Key Way---K221

₹ 1,375.73

1 Piece(s) 8 Day(s) or more 100.05~1.004412.71910001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,375.73

1 Piece(s) 10 Day(s) or more 100.05~1.004512.71910001~78000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 2,120.69

1 Piece(s) 12 Day(s) or more 101.01~3.006626.231.44001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small1.560000.2Aluminum3.4X10-6±0.4Both sides keywayK331.4K331.4

₹ 1,913.09

1 Piece(s) 12 Day(s) or more 101.01~3.006826.231.44001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small1.560000.2Aluminum3.4X10-6±0.4One Side Key WayK331.4---

₹ 2,120.69

1 Piece(s) 12 Day(s) or more 101.01~3.006826.231.44001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small1.560000.2Aluminum3.4X10-6±0.4Both sides keywayK331.4K221