(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Slit type couplings are suitable for applications where rotational accuracy is required. A clamping type product that you can expect high responsiveness and a low moment of inertia. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SRB-19C-6K3X8K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,905.15 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 6 | 8 | 19.1 | 23 | 4001~10000 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 0.6 | 8000 | 0.15 | Aluminum | 6.4X10-7 | ±0.3 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 |
Loading...
Application | Stepping Motor | Body Material | Aluminum | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 2.5 | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SRB-19C-6K3X8K2 in the Slit Coupling -Clamping Type- [SRB-12C] series.
Part Number |
---|
SRB-12C-3X5K2 |
SRB-12C-4X4 |
SRB-12C-4X5 |
SRB-19C-6K3X8K3 |
SRB-19C-6K3X8K4 |
SRB-19C-6X6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,582.00 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 5 | 12.7 | 19 | 10001~78000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 0.2 | 12000 | 0.1 | Aluminum | 8.8X10-8 | ±0.3 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
₹ 1,375.73 | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 4 | 4 | 12.7 | 19 | 10001~78000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 0.2 | 12000 | 0.1 | Aluminum | 8.8X10-8 | ±0.3 | No Keyway | - | - | - | - | - | - | ||
₹ 1,375.73 | 1 Piece(s) | 10 Day(s) or more | 10 | 0.05~1.00 | 4 | 5 | 12.7 | 19 | 10001~78000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 0.2 | 12000 | 0.1 | Aluminum | 8.8X10-8 | ±0.3 | No Keyway | - | - | - | - | - | - | ||
₹ 1,905.15 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 6 | 8 | 19.1 | 23 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 0.6 | 8000 | 0.15 | Aluminum | 6.4X10-7 | ±0.3 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
₹ 1,905.15 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 6 | 8 | 19.1 | 23 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 0.6 | 8000 | 0.15 | Aluminum | 6.4X10-7 | ±0.3 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
₹ 1,491.27 | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 6 | 6 | 19.1 | 23 | 4001~10000 | Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small | 0.6 | 8000 | 0.15 | Aluminum | 6.4X10-7 | ±0.3 | No Keyway | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy