(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Slit type couplings are suitable for applications where rotational accuracy is required. A clamping type product that you can expect high responsiveness and a low moment of inertia. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SRB-22C-6K3X9.525K2 |
SRB-22C-6.35K3X9.525K2 |
SRB-22C-8K3X9.525K2 |
SRB-22C-9.525K3X9.525K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,001.56 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 5 | 22.2 | 26.5 | 4001~10000 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment | 1 | 7000 | 0.15 | Polyacetal | 1.4X10-6 | ±±0.4 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
₹ 2,001.56 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 5 | 22.2 | 26.5 | 4001~10000 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment | 1 | 7000 | 0.15 | Polyacetal | 1.4X10-6 | ±±0.4 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
₹ 2,001.56 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 5 | 22.2 | 26.5 | 4001~10000 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment | 1 | 7000 | 0.15 | Polyacetal | 1.4X10-6 | ±±0.4 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
₹ 2,001.56 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 5 | 22.2 | 26.5 | 4001~10000 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment | 1 | 7000 | 0.15 | Polyacetal | 1.4X10-6 | ±±0.4 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 |
Loading...
Application | Stepping Motor | Body Material | Aluminum | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 2.5 | Operating Temperature Range(°C) | -50::200 |