(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slit Coupling -Clamping Type- [SRB-12C]

Slit Coupling -Clamping Type- [SRB-12C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,376₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Slit type couplings are suitable for applications where rotational accuracy is required. A clamping type product that you can expect high responsiveness and a low moment of inertia. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

Part Number
SRB-12C-3X3
SRB-12C-3X4
SRB-12C-3X5
SRB-12C-3X5K2
SRB-12C-4X4
SRB-12C-4X5
SRB-12C-4X5K2
SRB-12C-5K2X5
SRB-12C-5K2X5K2
SRB-12C-5X5
SRB-12C-5X5K2
SRB-16C-3X3
SRB-16C-3X4
SRB-16C-3X5
SRB-16C-3X5K2
SRB-16C-3X6
SRB-16C-3X6K2
SRB-16C-3X6K3
SRB-16C-4X4
SRB-16C-4X5
SRB-16C-4X5K2
SRB-16C-4X6
SRB-16C-4X6K2
SRB-16C-4X6K3
SRB-16C-5K2X5
SRB-16C-5K2X5K2
SRB-16C-5K2X6
SRB-16C-5K2X6K2
SRB-16C-5K2X6K3
SRB-16C-5X5
SRB-16C-5X5K2
SRB-16C-5X6
SRB-16C-5X6K2
SRB-16C-5X6K3
SRB-16C-6K2X6
SRB-16C-6K2X6K2
SRB-16C-6K2X6K3
SRB-16C-6K3X6
SRB-16C-6K3X6K2
SRB-16C-6K3X6K3
SRB-16C-6X6
SRB-16C-6X6K2
SRB-16C-6X6K3
SRB-19C-4X4
SRB-19C-4X5
SRB-19C-4X5K2
SRB-19C-4X6
SRB-19C-4X6K2
SRB-19C-4X6K3
SRB-19C-4X6.35
SRB-19C-4X6.35K2
SRB-19C-4X6.35K3
SRB-19C-4X8
SRB-19C-4X8K2
SRB-19C-4X8K3
SRB-19C-4X8K4
SRB-19C-5K2X5
SRB-19C-5K2X5K2
SRB-19C-5K2X6
SRB-19C-5K2X6K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,375.73

1 Piece(s) 11 Day(s) or more 100.05~1.003312.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,375.73

1 Piece(s) 11 Day(s) or more 100.05~1.003412.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,375.73

1 Piece(s) 8 Day(s) or more 100.05~1.003512.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,582.00

1 Piece(s) 12 Day(s) or more 100.05~1.003512.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3One Side Key Way---K221

₹ 1,375.73

1 Piece(s) 8 Day(s) or more 100.05~1.004412.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,375.73

1 Piece(s) 10 Day(s) or more 100.05~1.004512.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,582.00

1 Piece(s) 12 Day(s) or more 100.05~1.004512.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3One Side Key Way---K221

₹ 1,582.00

1 Piece(s) 12 Day(s) or more 100.05~1.005512.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3One Side Key WayK221---

₹ 1,789.60

1 Piece(s) 12 Day(s) or more 100.05~1.003312.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment0.2120000.1Polyacetal8.8X10-8±±0.3Both sides keywayK221K221

₹ 1,375.73

1 Piece(s) 11 Day(s) or more 100.05~1.005512.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,582.00

1 Piece(s) 12 Day(s) or more 100.05~1.005512.71910001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2120000.1Aluminum8.8X10-8±0.3One Side Key Way---K221

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00331621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00341621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00351621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00351621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K221

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00361621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00361621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K221

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00361621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K331.4

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00441621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00451621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00451621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K221

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00461621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00461621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K221

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00461621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K331.4

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00551621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key WayK221---

₹ 1,792.85

1 Piece(s) 12 Day(s) or more 100.05~1.00551621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3Both sides keywayK221K221

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00561621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key WayK221---

₹ 1,792.85

1 Piece(s) 12 Day(s) or more 100.05~1.00561621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3Both sides keywayK221K221

₹ 1,792.85

1 Piece(s) 12 Day(s) or more 100.05~1.00561621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3Both sides keywayK221K331.4

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00551621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00551621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K221

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00561621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00561621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K221

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00561621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K331.4

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key WayK221---

₹ 1,792.85

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3Both sides keywayK221K221

₹ 1,792.85

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3Both sides keywayK221K331.4

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key WayK331.4---

₹ 1,792.85

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3Both sides keywayK331.4K221

₹ 1,792.85

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3Both sides keywayK331.4K331.4

₹ 1,378.98

1 Piece(s) 11 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3No Keyway------

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K221

₹ 1,585.24

1 Piece(s) 12 Day(s) or more 100.05~1.00661621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4100000.15Aluminum3.1X10-7±0.3One Side Key Way---K331.4

₹ 1,491.27

1 Piece(s) 11 Day(s) or more 100.05~1.004419.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,491.27

1 Piece(s) 11 Day(s) or more 100.05~1.004519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.004519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,491.27

1 Piece(s) 11 Day(s) or more 100.05~1.004619.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.004619.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.004619.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K331.4

₹ 1,491.27

1 Piece(s) 11 Day(s) or more 100.05~1.0046.3519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.0046.3519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.0046.3519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K331.4

₹ 1,491.27

1 Piece(s) 11 Day(s) or more 100.05~1.004819.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.004819.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.004819.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K331.4

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.004819.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key Way---K441.8

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.005519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key WayK221---

₹ 1,905.15

1 Piece(s) 12 Day(s) or more 100.05~1.005519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3Both sides keywayK221K221

₹ 1,698.87

1 Piece(s) 12 Day(s) or more 100.05~1.005619.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3One Side Key WayK221---

₹ 1,905.15

1 Piece(s) 12 Day(s) or more 100.05~1.005619.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.680000.15Aluminum6.4X10-7±0.3Both sides keywayK221K221
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

Loading...

Basic Information

Application Stepping Motor Body Material Aluminum Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list