(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Support Unit - Round Type, Fixed Side, Round - CK Type - [CSGK]

Support Unit - Round Type, Fixed Side, Round - CK Type - [CSGK]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,621₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.

Support Unit - Round Type, Fixed Side, Round - CK Type - [CSGK]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,621₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CK8-P0-C7
CK8-P5
CK10-C8
CK10-P0-C7
CK10-P5
CK12-C8
CK12-P5
CK15-C8
CK15-P0-C7
CK15-P5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)

₹ 4,620.80

1 Piece(s) 5 Day(s) or more 108P0-C715.521.562410150CSGF-8P0-C7260

₹ 7,336.49

1 Piece(s) 11 Day(s) or more 108P515.521.562410150CSGF-8C5260

₹ 6,251.65

1 Piece(s) 11 Day(s) or more 1010C8202470650280CSGF-12C8430

₹ 5,074.33

1 Piece(s) 11 Day(s) or more 1010P0-C7202470650280CSGF-12P0-C7430

₹ 7,876.33

1 Piece(s) 11 Day(s) or more 1010P5202470650280CSGF-12C5430

₹ 6,749.91

1 Piece(s) 11 Day(s) or more 1012C8202470700310CSGF-12C8430

₹ 8,025.00

1 Piece(s) 11 Day(s) or more 1012P5202470700310CSGF-12C5430

₹ 7,297.84

1 Piece(s) 11 Day(s) or more 1015C8222580750350CSGF-15C8540

₹ 5,706.51

1 Piece(s) 11 Day(s) or more 1015P0-C7222580750350CSGF-15P0-C7540

₹ 8,586.33

1 Piece(s) 11 Day(s) or more 1015P5222580750350CSGF-15C5540
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)

Loading...

  1. 1

Basic Information

Type Support Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Surface Treatment Black Oxide Coating Support Material Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language