(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. This manufacturer is a linear parts manufacturer based in China. MYT products are manufactured under a strict quality management system and have been adopted all over the world.
Part Number |
---|
TMYBR16UU |
TMYBR20UU |
TMYBR25UU |
TMYBR30UU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|
₹ 883.20 | 1 Piece(s) | 5 Day(s) or more | 16 | 42 | 31 | 392 | 490 | ||
₹ 1,077.60 | 1 Piece(s) | 11 Day(s) or more | 20 | 51 | 34 | 784 | 1176 | ||
₹ 1,596.80 | 1 Piece(s) | 11 Day(s) or more | 25 | 65 | 41 | 1568 | 2352 | ||
₹ 2,085.60 | 1 Piece(s) | 5 Day(s) or more | 30 | 75 | 45.5 | 1764 | 2940 |
Loading...
Type | Housing | Style | Open Type | Outer Sleeve Material | Aluminum |
---|---|---|---|---|---|
Outer Sleeve Surface Treatment | Surface Treatment | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Housing Type |
Length | Standard | Seal | Available | W/ or w/o metal retainer | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy