• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Oldham Coupling - Clamping Type - RABKC

Oldham Coupling - Clamping Type - RABKC

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RABKC32-8-12
RABKC50-15-20
Part NumberVolume DiscountDays to ShipAllowable Torque Range
(N•m)
Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)
5 Day(s) or more 10.01~20.0081232454001~100001147001.1~3.02.40.00001231.441.8
5 Day(s) or more 20.01~50.00152050582001~40003830003.1~5.03.30.000152.362.8

Loading...

  1. 1

Basic Information

Type Cross-shaped Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Features High torsional rigidity / High Torque / Backlash 0 Body Material Aluminum Product Category Coupling body
Allowable Angular Misalignment(deg) 3 Buffer Material Polyacetal Axis fastening method Clamp screw-fixed, with keyway