(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear bushing two-face flange long type [LKBMHLUU]

Linear bushing two-face flange long type [LKBMHLUU]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      756₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.

Part Number
LKBMH6LUU
LKBMH8LUU
LKBMH16LUU
LKBMH25LUU
LKBMH30LUU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

₹ 874.17

1 Piece(s) 5 Day(s) or more 6351215323530-0.01

₹ 755.90

1 Piece(s) 11 Day(s) or more 8451515431784-0.01

₹ 989.10

1 Piece(s) 5 Day(s) or more 167028151,2302,350-0.01

₹ 1,462.22

1 Piece(s) Same day 2511240201,5603,140-0.012

₹ 1,887.20

1 Piece(s) 5 Day(s) or more 3012345202,4905,490-0.012
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Bearing Steel Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No
Accuracy Standard Grade Ball Recirculating Type Single Motion Linear Motion
Types Flanged End Face Length Long Flange Shape Compact Flanged
The material of a ball Bearing Steel Seal Both end seal
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list