(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear bushing square flange long type [LKBMKLUU]

Linear bushing square flange long type [LKBMKLUU]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      755₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.

Part Number
LKBMK6LUU
LKBMK8LUU
LKBMK20LUU
LKBMK30LUU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

₹ 873.06

1 Piece(s) 5 Day(s) or more 6351215323530-0.01

₹ 754.78

1 Piece(s) 5 Day(s) or more 8451515431784-0.01

₹ 2,773.00

1 Piece(s) Available 10 Day(s) 208032201,4002,740-0.012

₹ 1,931.98

1 Piece(s) 11 Day(s) or more 3012345202,4905,490-0.012

Loading...

  1. 1
 

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Bearing Steel Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No
Accuracy Standard Grade Ball Recirculating Type Single Motion Linear Motion
Types Flanged End Face Length Long Flange Shape Square Flanged
The material of a ball Bearing Steel Seal Both end seal
X
whatsapp-qr whatsapp-icon