(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Handle HGI-A Series

Fixed Handle HGI-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A single fixed grip that can be attached to a handle or fixed screw.
The standard design can be used in a wide range of applications.
[Features]
·Great grip design
·Lineup of L dimension from 100 to 250 mm (depending on grip diameter)
·M screws are compatible with M10, M12 and M14

Part Number
HGI-23M10-100A
HGI-23M10-125A
HGI-23M10-160A
HGI-26M12-125A
HGI-26M12-160A
HGI-26M12-200A
HGI-28M14-200A
HGI-28M14-250A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

₹ 808.00

1 Piece(s) 5 Day(s) or more M101002365

₹ 782.40

1 Piece(s) 6 Day(s) or more M101252365

₹ 891.00

1 Piece(s) 6 Day(s) or more M101602365

₹ 1,081.00

1 Piece(s) 5 Day(s) or more M121252680

₹ 1,041.00

1 Piece(s) 6 Day(s) or more M121602680

₹ 1,522.00

1 Piece(s) 6 Day(s) or more M122002680

₹ 2,175.00

1 Piece(s) 6 Day(s) or more M142002890

₹ 2,434.00

1 Piece(s) 5 Day(s) or more M142502890
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Stick type (straight) Mounting Section Material Steel
Mounting Method Male thread
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list