(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stationary Handles

Stationary Handles
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      754₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·FLAIR grip. Fixing grip.

 
Part Number
HZF-5/16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 754.40

1 Piece(s) 40 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Neck Shape Handle Material Aluminum
Handle Surface Chrome Plating Mounting Section Material Steel Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread Full Length(mm) 71 Grip thickness(mm) 21
Grip length(mm) 62 Call of Special Screws 5/16"