(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Zinc Alloy Plated Rotating Grip

Aluminum Zinc Alloy Plated Rotating Grip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This grip is compatible with FLAIR crank handle and spoke handle.
Other manufacturers are also available.
[Features]
·There are three types of M screws: M6, M8, and M10.
·There are three types of inch screws: 1/4, 5/16, and 3/8.
·The body material is aluminum zinc alloy (surface treatment: galvanized).
·Great grip design!

 
Part Number
HIZ-3/8
HIZ-M6
HIZ-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)
Call of Special Screws

₹ 899.20

1 Piece(s) 39 Day(s) or more -8328733/8"

₹ 773.60

1 Piece(s) 5 Day(s) or more M6582050-

₹ 899.20

1 Piece(s) 39 Day(s) or more M10832873-

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Neck Shape Handle Material Aluminum
Handle Surface Chrome Plating Mounting Section Material Steel Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread
X
whatsapp-qr whatsapp-icon