(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A single grip that can be attached to the handle.
You can choose between M screw type and inch type.
[Features]
·Surface treatment can be selected from electroplating and sandblasting
·Great grip design
·Four types of M screws: M6, M8, M10, and M12
·Four types of inch screws: 1/4, 5/16, 3/8, and 1/2
Part Number |
---|
HI-3/8 |
HI-5/16 |
HI-M8 |
HI-M10 |
HI-M12 |
HIA-3/8 |
HIA-5/16 |
HIA-M8 |
HIA-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Handle Surface | Nominal of Thread M | Full Length (mm) | Grip thickness (mm) | Grip length (mm) | Call of Special Screws |
---|---|---|---|---|---|---|---|---|---|---|
₹ 903.20 | 1 Piece(s) | 5 Day(s) or more | Chrome Plating | - | 102 | 23 | 80 | 3/8" | ||
₹ 813.60 | 1 Piece(s) | 5 Day(s) or more | Chrome Plating | - | 80 | 19 | 62 | 5/16" | ||
₹ 813.60 | 1 Piece(s) | 40 Day(s) or more | Chrome Plating | M8 | 70 | 19 | 62 | - | ||
₹ 903.20 | 1 Piece(s) | 5 Day(s) or more | Chrome Plating | M10 | 90 | 23 | 80 | - | ||
₹ 1,200.00 | 1 Piece(s) | 41 Day(s) or more | Chrome Plating | M12 | 102 | 28 | 90 | - | ||
₹ 899.20 | 1 Piece(s) | 5 Day(s) or more | Sandblasting | - | 102 | 23 | 80 | 3/8" | ||
₹ 806.40 | 1 Piece(s) | 5 Day(s) or more | Sandblasting | - | 80 | 19 | 62 | 5/16" | ||
₹ 806.40 | 1 Piece(s) | 39 Day(s) or more | Sandblasting | M8 | 70 | 19 | 62 | - | ||
₹ 1,209.60 | 1 Piece(s) | 40 Day(s) or more | Sandblasting | M12 | 102 | 28 | 90 | - |
Loading...
Type | Rotation Shape | Shape | Stick type (straight) | Handle Material | Steel |
---|---|---|---|---|---|
Mounting Section Material | Steel | Mounting Section Surface Treatment | Chrome Plating | Mounting Method | Male thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy