(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

One Touch Fitting, Union Elbow

One Touch Fitting, Union Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      79₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A Chinese manufacturer of pneumatic device accessories founded in 1986. Since obtaining ISO 9001 certification in 1998, the company has focused on quality. MISUMI-VONA has widely rolled out fittings and silencers.

Part Number
EPV4
EPV12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Rod Quantity
(piece)

₹ 79.27

1 Piece(s) 5 Day(s) or more 4100

₹ 160.00

1 Piece(s) 5 Day(s) or more 1225
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Rod Quantity
(piece)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard/Mini Seal Material Standard (NBR)
Union, Equal Dia. Union Elbows Operating Temperature(°C) 0::60
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list