(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick-Connect Fitting Male Connector EPCH Series

Quick-Connect Fitting Male Connector EPCH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      79₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Single touch fitting with male connector. The connection piping screws are R1/8, R2/8, R3/8, R1/2, and the tube diameter applied from M5 can be selected from ⌀4, 6, 8, 10, 12, or 16. We keep items in stock to enable same-day shipping. Please note that some products are only sold in lots. (Example: Minimum order quantity of 50 pieces.) Chinese pneumatic device related product manufacturer, founded in 1986. The company obtained ISO 9001 certification in 1998, and their products are highly regarded around the world for their stable quality.

Part Number
EPCH4-02
EPCH8-02
EPCH10-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe connection screw Rod Quantity
(piece)

₹ 79.27

1 Piece(s) 5 Day(s) or more 4R1/4200

₹ 124.59

1 Piece(s) 5 Day(s) or more 8R1/450

₹ 104.98

1 Piece(s) 5 Day(s) or more 10R3/850
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe connection screw Rod Quantity
(piece)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Brass Application Standard/Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Straight Operating Temperature(°C) 0::60
Details Type Hex Screw Straight
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list