(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Fittings, Male / Male Elbow, ELM

Hydraulic Fittings, Male / Male Elbow, ELM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applicable fluids include water, air, and oil. Male elbows are used on both sides and the screws have the same diameters. Screws with diameters ranging from 1/8 to 1 inch can be selected. Stainless steel is the material used. A Taiwanese manufacturer of piping parts/hydraulic equipment products established in 1980. ISO: 9001-certified in 2006. Achieves stable quality at low cost.

 
Part Number
ELM06T
ELM10T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 749.60

1 Piece(s) 5 Day(s) or more 1/4"

₹ 749.11

1 Piece(s) 5 Day(s) or more 3/8"

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Screw Same Diameter Max. Operating Pressure(MPa) 20.58 Surface Treatment No
Types Female elbows on both sides Types of connection screw M1 PT
X
whatsapp-qr whatsapp-icon