(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steam Traps, Disc Series, with Bypass Valve, YH (Part Number)

Steam Traps, Disc Series, with Bypass Valve, YH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,229₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
YH-15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 26,228.63

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Drain Traps Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Connection Rc Nominal Diameter 1/2B(15A) Maximum Operating Pressure(MPa) 1.2
Body Material Ductile cast iron Face‐to‐Face(mm) 120 Operating Pressure Range(Mpa) 0.01~1.2
Max. Operating Temperature(℃) 220 Material of main parts Stainless Steel