(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Frame & Rail Kit for Simple Internal Window: For Medium Window (With Scratch Prevention Felt)

Frame & Rail Kit for Simple Internal Window: For Medium Window (With Scratch Prevention Felt)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,649₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: This kit is a framework only. For the panels (panel material), purchase "Simple Inside window / Panel series for partitions" separately.

Features

●Just installing inside the existing window, energy saving/heating effect greatly improved/condensation reduction effect.
●At installing at outdoor temperature of 0°C and indoor temperature of 20°C, the center position temperature of the glass surface imp

Usage

●Install inside the existing window, and turn to double windows.

Specification

●Adaptation Size:For double sliding window of size within width 1830 x height 915mm
●Window thermal insulation performance 2.44 times (from standardized heat through resistance), JIS adiabatic grade H-4 grade, numerical value using 4mm thick light polycarbonate hollow board. (polycarbonate hollow boards are sold separately.)

Materials

●PVC

Warning

●Cutting work is required.
Part Number
PTB-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,649.00

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1
 

Basic Information

Wall/Window hardware/Shelf type Member for Inner Window Color White Application Kit
Size (Lateral)(mm) Height : ~915mm Size (Longitudinal)(mm) Width: Up to 1830mm Kit Contents PTF2621x4 pieces, PTL3021x1 piece, PTL4021x1 piece, PTY3121x1 piece