(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Rod Aluminum

Wire Rod Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypesMaterial for DIYMaterial of DIY Raw MaterialAluminum
DIY Raw Material TypesWire CableFull Length(mm)400
O.D.(φ)1Qty.5 pcs.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypesMaterial for DIYMaterial of DIY Raw MaterialAluminum
DIY Raw Material TypesWire CableFull Length(mm)400
O.D.(φ)1Qty.5 pcs.

Loading...

Configured Specifications

TypesMaterial for DIYMaterial of DIY Raw MaterialAluminum
DIY Raw Material TypesWire CableFull Length(mm)400
O.D.(φ)1Qty.5 pcs.

Product Description

*1 package contents remains the same 5 pieces.

Wire Rod Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypesMaterial for DIYMaterial of DIY Raw MaterialAluminum
DIY Raw Material TypesWire CableFull Length(mm)400
O.D.(φ)1Qty.5 pcs.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypesMaterial for DIYMaterial of DIY Raw MaterialAluminum
DIY Raw Material TypesWire CableFull Length(mm)400
O.D.(φ)1Qty.5 pcs.
Part Number
AM400-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 248.13

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Aluminum DIY Raw Material Types Wire Cable
Full Length(mm) 400 O.D.(φ) 1 Qty. 5 pcs.

Please check the type/dimensions/specifications of the part AM400-10 in the Wire Rod Aluminum series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list