Ionizing Gun ES

Ionizing Gun ES

Features a durable aluminum body a special shielded high-voltage cable resistant to bending.
For harsh work environments (impact-resistant)

Part Number

Configured Part Number is shown.

Part Number
ES-3
ES-5
Part NumberVolume DiscountDays to ShipOperating Pressure Range
(MPa)
High-Voltage Cable Length
(m)
19 Day(s) or more 0~0.73
14 Day(s) or more 0~0.75

Loading...

  1. 1

Basic Information

Type Gun-shaped Air Consumption Amount(m3/min) 0.5 Ion Balance Method No
Power Unit PU47/PU150 Air Joint Screw Size PT1/4 Tube External Shape(mm) 8
Operating Environment Temperature(℃) 0~45 Operating Environment Humidity(%RH) 90 Air Consumption Amount(Nl/min) Approx. 450NL/min(when the pressure is 0.5Mpa)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)