Ionizing Gun HBA

Ionizing Gun HBA

A lightweight air gun that can be used for all work on plastic products, precision parts, etc. Combine with power unit 47 to adjust the ion balance.
For general applications.

Part Number

Configured Part Number is shown.

HBA-56

Part Number
HBA-56
Part NumberVolume DiscountDays to ShipOperating Pressure Range
(MPa)
9 Day(s) or more 0~0.7

Loading...

  1. 1

Basic Information

Type Gun-shaped Air Consumption Amount(m3/min) 0.187 Ion Balance Method No
Power Unit F164RJ/PU47 High-Voltage Cable Length(m) 3 Air Joint Screw Size PT1/8
Tube External Shape(mm) 6 Operating Environment Temperature(℃) 0~45 Operating Environment Humidity(%RH) 80
Air Consumption Amount(Nl/min) Approx. 170NL/min(when the pressure is 0.5Mpa) Specifications With Power Unit F164RJ (100 VAC) Input Voltage AC100V

Please check the type/dimensions/specifications of the part HBA-56 in the Ionizing Gun HBA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)