(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ionizing Blower miniON2

Ionizing Blower miniON2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      61,642₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ion-balance control featuring unique auto-ion balancing technology provides safe, high-speed static elimination

Part Number
MI2-24V
MI2-100V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications

₹ 61,641.98

1 Piece(s) 12 Day(s) or more -

₹ 68,815.78

1 Piece(s) 14 Day(s) or more AC adapter enclosed (supplied cable rating 125 VAC)

Loading...

  1. 1

Basic Information

Type Fan Shape Additional Function Air Filters / Air Volume Adjustment Air Consumption Amount(m3/min) 1.2
Ion Balance ±10V Ion Balance Method Auto Power Unit Viscera
Input Voltage DC24V