• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

SUS316 Stainless Steel Double Ferrule Fitting Female Drain Plug

SUS316 Stainless Steel Double Ferrule Fitting Female Drain Plug

[Features]
· A double ferrule type that supports tubes by two (front and rear) ferrules. The structure retains high airtightness across a wide range from high pressure to vacuum.
· This fitting is compatible with tubes and pipes of various standards: millimeter sizes ⌀ 2–25 mm, inch sizes ⌀ 1/16–1 inch, steel pipe sizes 6–15A.
· The materials is SUS316 stainless steel.
· MAX operating pressure: 25.5 MPa.
· Operating temperature range: -196–360°C (note that this varies based on the tube used)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DPF-4RC-3P
DPF-6RC-3P
DPF-8RC-3P
Part NumberVolume DiscountDays to ShipConnection screw size R Operating Temperature Range
(°C)
40 Day(s) or more 1/4B(8A)-196~360
40 Day(s) or more 3/8B(10A)-196~360
40 Day(s) or more 1/2B(15A)-196~360

Loading...

  1. 1

Basic Information

Type Related Components Material SUS316 Applicable Fluid Water / Air / Oil
Connection Thread Type Rc Max. Operating Pressure(MPa) 25.5 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)