SUS316 Stainless Steel Double Ferrule Fitting Bent Fitting (Straight Type)

SUS316 Stainless Steel Double Ferrule Fitting Bent Fitting (Straight Type)

[Features]
· Double-ferrule type supports a tube with two ferrules – the front ferrule and back ferrule – and its structure retains high airtightness in a wide range of environments from high pressure to vacuum.
· This product is compatible with tubes and pipes of various standards: The compatible diameters are 2–25 mm (1/16–1 inch), and the compatible steel pipe sizes are 6A to 15A.
· Material: SUS316.
· Max operating pressure is 25.5 MPa.
· The operating temperature range is -196° to 360°C (note that this varies based on the tube used).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SVW-4C-3P
SVW-6C-3P
SVW-6M-3P
SVW-8C-3P
SVW-8M-3P
SVW-10M-3P
SVW-12M-3P
Part NumberVolume DiscountDays to ShipTube O.D. T (T1)
(Ø)
Operating Temperature Range
(°C)
40 Day(s) or more 6.35-196~360
40 Day(s) or more 9.52-196~360
40 Day(s) or more 6-196~360
40 Day(s) or more 12.7-196~360
40 Day(s) or more 8-196~360
40 Day(s) or more 10-196~360
40 Day(s) or more 12-196~360

Loading...

  1. 1

Basic Information

Type Related Components Material SUS316 Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Surface Treatment No