• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

SUS316 Stainless Steel Double Ferrule Fitting Male Vent Plug

SUS316 Stainless Steel Double Ferrule Fitting Male Vent Plug

[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible copper pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa and the operating temperature range is -196 - 360°C.
· Note that this range varies depending on the type of tubing used

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VPM-2R-3P
VPM-4R-3P
VPM-6R-3P
VPM-8R-3P
VPM-12R-3P
Part NumberVolume DiscountDays to ShipConnection screw size R Operating Temperature Range
(°C)
40 Day(s) or more 1/8B(6A)-196~360
40 Day(s) or more 1/4B(8A)-196~360
40 Day(s) or more 3/8B(10A)-196~360
10 Day(s) or more 1/2B(15A)-196~360
40 Day(s) or more 3/4B(20A)-196~360

Loading...

  1. 1

Basic Information

Type Related Components Material SUS316 Applicable Fluid Water / Air / Oil
Connection Thread Type R Max. Operating Pressure(MPa) 25.5 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)