SUS316 Stainless Steel Double Ferrule Fitting Male Connector (Straight Thread Type)

SUS316 Stainless Steel Double Ferrule Fitting Male Connector (Straight Thread Type)

[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible steel pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa.
· Operating temperature range is -196 - 360°C (note that this range varies depending on the type of tube used)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SHW-6M-4G
SHW-6M-6G
SHW-6M-8G
SHW-8M-4G
SHW-8M-6G
SHW-8M-8G
SHW-10M-4G
SHW-10M-6G
SHW-10M-8G
SHW-12M-4G
SHW-12M-6G
SHW-12M-8G
Part NumberVolume DiscountDays to ShipTube O.D. T (T1)
(Ø)
Operating Temperature Range
(°C)
25 Day(s) or more 6-196~360
25 Day(s) or more 6-196~360
25 Day(s) or more 6-196~360
25 Day(s) or more 8-196~360
25 Day(s) or more 8-196~360
25 Day(s) or more 8-196~360
25 Day(s) or more 10-196~360
25 Day(s) or more 10-196~360
25 Day(s) or more 10-196~360
25 Day(s) or more 12-196~360
25 Day(s) or more 12-196~360
25 Day(s) or more 12-196~360

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Material of Applicable Pipe Stainless Steel / Resin
Connection Thread Type G Max. Operating Pressure(MPa) 25.5 Surface Treatment No
Application For millimeter-sized tubes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)