Double Nut Type Fitting Union Tee for Control Copper Pipes

Double Nut Type Fitting Union Tee for Control Copper Pipes

[Features]
· Double-nut type for copper tube with vinyl coating (control copper tube).
· The fitting has a structure such that the copper tube part and the vinyl part are sealed with two different rings; the ring made of brass couples the copper tube to prevent leakage and the resin ring protects the copper tube from water, dirt, dust, and other substances that cause corrosion of the copper tube.
· Max operating pressure: 2.94 MPa (30 kgf/cm2).
· The operating temperature range: -10° to 60°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
STC-6M-0
STC-8M-0
STC-10M-0
STC-12M-0
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Operating Temperature Range
(°C)
15 Day(s) or more 66-10~60
15 Day(s) or more 88-10~60
15 Day(s) or more 1010-10~60
15 Day(s) or more 1212-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 2.94 Surface Treatment With Ni plating Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)