(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-pin Connector Atmosphere Side Plug

Multi-pin Connector Atmosphere Side Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,798₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

Part Number
ASP9D
ASP15D
ASP25D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Code Number of Poles

₹ 2,798.38

1 Piece(s) 10 Day(s) or more 118169

₹ 3,488.16

1 Piece(s) 5 Day(s) or more 1183115

₹ 4,040.00

1 Piece(s) 5 Day(s) or more 1193125
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Code Number of Poles

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Connecting parts for multi-pin Operating Temperature Range(℃) -25~70
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list