(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Ceramic fitting for insulating both ends.
[Features]
・ In addition to the standard type, the manufacturer have standardized the insulation flange with welded bellows that can be used for vibration absorption and alignment adjustment
[Applications]
・ Introducing and removing signals from the vacuum chamber
Part Number |
---|
C114ISL12KVB |
C152ISL12KVB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Code | Flange Standard Size |
---|---|---|---|---|---|---|
₹ 257,596.64 | 1 Piece(s) | 11 Day(s) or more | 10306 | ICF114 | ||
₹ 367,962.71 | 1 Piece(s) | 11 Day(s) or more | 10323 | ICF152 |
Loading...
Type | Related Components | Type of Related Component | Insulation flanges | Withstand Voltage(KV) | 12 |
---|---|---|---|---|---|
Insulator material | Alumina Ceramics | Voltage (DC MAX)(V) | 6000~24000 | Operating Temperature Range(℃) | -196~300 |
Specifications | Insulation Flange With ICF Bellows |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy