(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation joint insulator

Insulation joint insulator
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,070₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· A ceramic fitting for insulating both the ends.
· The insulating flange with welded bellows is also standardized, and optimal coordination of alignment can be used from the wide lineup of 6kV to 24kVDC, and inner ceramic diameters from ø5 to ø135.
· For the connection fitting, select the optimal standard and size from tube end, Swagelok®, VCR® female, VCR® male, NW/KF, IOS-Tapered® (NW80 and later)ICF, JIS-VG.
· We respond quickly to custom orders such as fittings, flange changes and various parts dimensions changes.

Part Number
FVCR1/4ISL10KV
TE1/2ISL10KV
TE1/4ISL10KV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Code Length L (L1)
(mm)
Specifications

₹ 40,874.67

1 Piece(s) 5 Day(s) or more 11898108.4VCR Female

₹ 88,322.69

1 Piece(s) 11 Day(s) or more 1042070Tube End

₹ 27,069.53

1 Piece(s) 10 Day(s) or more 1015678Tube End
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Code Length L (L1)
(mm)
Specifications

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Insulation joint Withstand Voltage(KV) 10
Insulator material Alumina Ceramics Voltage (DC MAX)(V) 10000~12000 Operating Temperature Range(℃) -196~300
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language