(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

A high-voltage, low-current compact type, 5 kV/22 A

A high-voltage, low-current compact type, 5 kV/22 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,778₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Used for conducting large currents for power, heater, lamp, etc.
· Voltage 3kV to 30kVDC, current 3 A to 808A, electrode materials: Oxygen-free copper, oxygen free copper+nickel plating and stainless steel are standard.
· Select the optimal product from our abundant product lineup.
· Electrode shapes besides the straight type include a type with screw machining on the tip for adding convenience and a silicon insulation plug connection type considering safety.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum and outer side socket contact and outer side silicon insulation plug and other connecting components are offered.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

Part Number
C25K22A4CU
N25K22A1CU
N25K22A2CU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Terminals Flange Standard Flange Size (Nominal) Product Code

₹ 87,065.00

1 Piece(s) 18 Day(s) or more 4ICF7010611

₹ 30,778.31

1 Piece(s) 18 Day(s) or more 1NW/KF1612151

₹ 56,714.35

1 Piece(s) 18 Day(s) or more 2NW/KF1611074

Loading...

  1. 1

Basic Information

Type High voltage / small electrical current Current (MAX)(A) 22 Voltage (AC)(kV) 3.5
Electrode Material Oxygen Free Copper Voltage (DC)(kV) 5 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300
X
whatsapp-qr whatsapp-icon