(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High voltage / medium electrical current 3KV 35A

High voltage / medium electrical current 3KV 35A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,431₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

It is used to introduce large electric currents such as electric power, heaters and lamps.
[Applications]
・ It is used to introduce and take out signals from the vacuum chamber

Part Number
C23K35A1CUM2
C23K35A2CUM2
C23K35A4CUM2
N33K35A1CUM2
N33K35A2CUM2
N43K35A1CUM2
N43K35A2CUM2
N43K35A3CUM2
N43K35A4CUM2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Terminals Flange Standard Flange Size (Nominal) Product Code

₹ 22,500.85

1 Piece(s) 11 Day(s) or more 1ICF7010343

₹ 38,917.82

1 Piece(s) 11 Day(s) or more 2ICF7010018

₹ 67,713.44

1 Piece(s) 5 Day(s) or more 4ICF7010019

₹ 20,431.49

1 Piece(s) 10 Day(s) or more 1NW/KF2510110

₹ 36,848.45

1 Piece(s) 18 Day(s) or more 2NW/KF2510111

₹ 21,121.29

1 Piece(s) 18 Day(s) or more 1NW/KF4010419

₹ 37,538.24

1 Piece(s) 11 Day(s) or more 2NW/KF4010505

₹ 52,575.62

1 Piece(s) 11 Day(s) or more 3NW/KF4010274

₹ 66,333.87

1 Piece(s) 5 Day(s) or more 4NW/KF4010130
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Terminals Flange Standard Flange Size (Nominal) Product Code

Loading...

  1. 1

Basic Information

Type High voltage / medium electrical current Current (MAX)(A) 35 Voltage (AC)(kV) 2.1
Electrode Material Oxygen Free Copper Voltage (DC)(kV) 3 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list