(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | [Current Introducing Terminal] Coaxial | Number of Terminals | 1 |
---|---|---|---|
Current (MAX)(A) | 3 | Voltage (AC)(kV) | 0.7 |
Electrode Material | Kovar | Voltage (DC)(kV) | 1 |
Flange Standard | ICF | Flange Material | [SUS] SUS304 |
Flange Size (Nominal) | 34 | Operating Temperature Range (MIN ~ MAX)(℃) | -196~300 |
Product Code | 10032 | - | - |
Caution
Loading...
Type | [Current Introducing Terminal] Coaxial | Number of Terminals | 1 |
---|---|---|---|
Current (MAX)(A) | 3 | Voltage (AC)(kV) | 0.7 |
Electrode Material | Kovar | Voltage (DC)(kV) | 1 |
Flange Standard | ICF | Flange Material | [SUS] SUS304 |
Flange Size (Nominal) | 34 | Operating Temperature Range (MIN ~ MAX)(℃) | -196~300 |
Product Code | 10032 | - | - |
Loading...
Type | [Current Introducing Terminal] Coaxial | Number of Terminals | 1 |
---|---|---|---|
Current (MAX)(A) | 3 | Voltage (AC)(kV) | 0.7 |
Electrode Material | Kovar | Voltage (DC)(kV) | 1 |
Flange Standard | ICF | Flange Material | [SUS] SUS304 |
Flange Size (Nominal) | 34 | Operating Temperature Range (MIN ~ MAX)(℃) | -196~300 |
Product Code | 10032 | - | - |
A huge number of Cosmotec products are available. Safe and reliable manufacturing.
[Features]
· A connector for transmission of 50 Ω impedance for 1kV3A high coaxial frequency.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side socket contact
· SMA plug with vacuum compatible Kapton ® cable, outer side plug, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of
welding changes, dimension changes, etc. for each part, and to requests for customized products.
Loading...
Type | [Current Introducing Terminal] Coaxial | Number of Terminals | 1 |
---|---|---|---|
Current (MAX)(A) | 3 | Voltage (AC)(kV) | 0.7 |
Electrode Material | Kovar | Voltage (DC)(kV) | 1 |
Flange Standard | ICF | Flange Material | [SUS] SUS304 |
Flange Size (Nominal) | 34 | Operating Temperature Range (MIN ~ MAX)(℃) | -196~300 |
Product Code | 10032 | - | - |
Caution
Loading...
Loading...
Loading...
Type | [Current Introducing Terminal] Coaxial | Number of Terminals | 1 |
---|---|---|---|
Current (MAX)(A) | 3 | Voltage (AC)(kV) | 0.7 |
Electrode Material | Kovar | Voltage (DC)(kV) | 1 |
Flange Standard | ICF | Flange Material | [SUS] SUS304 |
Flange Size (Nominal) | 34 | Operating Temperature Range (MIN ~ MAX)(℃) | -196~300 |
Product Code | 10032 | - | - |
Type | Coaxial | Number of Terminals | 1 | Current (MAX)(A) | 3 |
---|---|---|---|---|---|
Voltage (AC)(kV) | 0.7 | Electrode Material | Kovar | Voltage (DC)(kV) | 1 |
Flange Standard | ICF | Flange Material | SUS304 | Flange Size (Nominal) | 34 |
Operating Temperature Range (MIN ~ MAX)(℃) | -196~300 | Product Code | 10032 |
Please check the type/dimensions/specifications of the part C34SMJF1 in the Coaxial SMA floating both sides JACK (female) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy