(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coaxial SMA both sides JACK (female)

Coaxial SMA both sides JACK (female)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      64,402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· A connector for transmission of 50 Ω impedance for 1kV3A high coaxial frequency.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side socket contact, SMA plug with vacuum compatible Kapton ® cable, outer side plug, etc. and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

Part Number
C34SMJ1
C70SMJ1
C70SMJ2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Terminals Flange Size (Nominal) Product Code

₹ 64,402.45

1 Piece(s) 10 Day(s) or more 13410201

₹ 65,681.58

1 Piece(s) 12 Day(s) or more 17010299

₹ 104,309.71

1 Piece(s) 18 Day(s) or more 27010238
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Terminals Flange Size (Nominal) Product Code

Loading...

  1. 1

Basic Information

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Standard ICF
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list