(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Coaxial BNC M2 SCREW one side JACK (female)

Coaxial BNC M2 SCREW one side JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 1kV3A high coaxial voltage.
· In addition to the four types of connectors that include single-ended and double-ended grounded connectors (electrically connected to the ground), and single-ended and double-ended floating type connectors (insulated from the ground), the standard products also include tip M2 threaded products and 5kV high voltage type products.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
C34BRS1
C70BRS1
C70BRS2
C70BRS3
C70BRS4
N16BRS1
N25BRS1
N40BRS1
N40BRS2
N40BRS3
N40BRS4
Part NumberVolume DiscountDays to ShipNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
27 Day(s) or more 1ICF3410202
27 Day(s) or more 1ICF7010676
27 Day(s) or more 2ICF7010677
27 Day(s) or more 3ICF7010678
27 Day(s) or more 4ICF7010679
27 Day(s) or more 1NW/KF1611047
27 Day(s) or more 1NW/KF2511071
27 Day(s) or more 1NW/KF4011117
27 Day(s) or more 2NW/KF4011118
27 Day(s) or more 3NW/KF4011119
27 Day(s) or more 4NW/KF4011120

Loading...

  1. 1

Basic Information

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)