(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Coaxial 5kV-BNC one side JACK (female)

Coaxial 5kV-BNC one side JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 1kV3A small coaxial voltage.
· In addition to the four types of connectors that include single-ended and double-ended grounded connectors (electrically connected to the ground), and single-ended and double-ended floating type connectors (insulated from the ground), the standard products also include tip M2 threaded products and 5kV high voltage type products.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side socket contact, outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.

Part Number
C345BR1
C705BR1
C705BR2
C705BR3
C705BR4
N165BR1
N255BR1
N405BR1
N405BR2
N405BR3
N405BR4
Part NumberVolume DiscountDays to ShipNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
26 Day(s) or more 1ICF3410615
26 Day(s) or more 1ICF7010653
26 Day(s) or more 2ICF7010654
26 Day(s) or more 3ICF7010655
26 Day(s) or more 4ICF7010656
26 Day(s) or more 1NW/KF1611044
26 Day(s) or more 1NW/KF2510208
26 Day(s) or more 1NW/KF4011105
26 Day(s) or more 2NW/KF4011106
26 Day(s) or more 3NW/KF4011107
26 Day(s) or more 4NW/KF4011110

Loading...

  1. 1

Basic Information

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 3.5
Electrode Material Kovar Voltage (DC)(kV) 5 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300