(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
VP Series Block Flange

VP Series Block Flange

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      655₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Many reliable Irie Koken products available from Misumi VONA.

 
Part Number
VP4010
VP4025
VP4040
VP4050
VP4063
VP4080
VP4125
VP4160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlange Size (Nominal)

₹ 655.35

1 Piece(s) 16 Day(s) or more NW10

₹ 690.16

1 Piece(s) 5 Day(s) or more NW25

₹ 745.09

1 Piece(s) 5 Day(s) or more NW40

₹ 1,124.13

1 Piece(s) 5 Day(s) or more NW50

₹ 1,449.60

1 Piece(s) 5 Day(s) or more NW63

₹ 3,263.15

1 Piece(s) 5 Day(s) or more NW80

₹ 16,141.42

1 Piece(s) 12 Day(s) or more NW125

₹ 17,176.76

1 Piece(s) 14 Day(s) or more NW160

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Blank Flange Type Short
Material SUS304
X
whatsapp-qr whatsapp-icon