(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
ICF Standard Copper + Silver Plating Gasket【5 Pieces Per Package】

ICF Standard Copper + Silver Plating Gasket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,249₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra high vacuum compatible gasket.
[Features]
・ Material is oxygen-free copper + silver plating
・ ICF34 to ICF253 are standardized
[Applications]
・ Vacuum vessel piping system

Part Number
ICF34GCUSP
ICF70GCUSP
ICF114GCUSP
ICF152GCUSP
ICF203GCUSP
ICF253GCUSP
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipStandard Size

₹ 5,249.47

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [34] ICF34

₹ 7,920.22

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more [70] ICF70

₹ 10,629.82

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [114] ICF114

₹ 18,079.53

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [152] ICF152

₹ 25,529.24

1 Pack(s)

5 Pieces Per Package

11 Day(s) or more [203] ICF203

₹ 36,979.71

1 Pack(s)

5 Pieces Per Package

18 Day(s) or more [253] ICF253

Loading...

  1. 1
 

Basic Information

Type Related Components Related components materials Oxygen Free Copper
X
whatsapp-qr whatsapp-icon