(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
ICF Standard Aluminum Gasket【5 Pieces Per Package】

ICF Standard Aluminum Gasket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,594₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Variety of Cosmotec fittings available from Misumi VONA.

[Features]
· A gasket for ultra-high vacuum.
· Available in: oxygen-free copper, oxygen-free silver-plated copper, aluminum, and four types of Viton® materials.
· Choose suitable products for supporting operating temperatures, pressure ranges, and applications.
· ICF34 to ICF253 available as standard products.
· Also available in oxygen-free gold-plated copper specification.

 
Part Number
ICF34GAL
ICF70GAL
ICF114GAL
ICF152GAL
ICF203GAL
ICF253GAL
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipStandard Size

₹ 3,593.98

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [34] 34

₹ 4,283.76

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [70] 70

₹ 5,663.35

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [114] 114

₹ 10,077.98

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [152] 152

₹ 15,596.29

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more [203] 203

₹ 22,632.13

1 Pack(s)

5 Pieces Per Package

10 Day(s) or more [253] 253

Loading...

  1. 1

Basic Information

Type Related Components Related components materials Aluminum A5052
X
whatsapp-qr whatsapp-icon