(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NW / KF Standard Centering Ring With Mesh

NW / KF Standard Centering Ring With Mesh
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,008₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Single-action connection to the flange using the stainless steel guide inside.
[Features]
・ The one with outer ring can be used at high pressure up to 0.2 MPa
・ Center ring with mesh to prevent foreign object from entering
[Applications]
・ It is used for vacuum vessel piping system

 
Part Number
NW16CRSVM10
NW16CRSVM50
NW16CRSVM100
NW25CRSVM10
NW25CRSVM50
NW25CRSVM100
NW40CRSVM10
NW40CRSVM50
NW40CRSVM100
NW50CRSVM10
NW50CRSVM50
NW50CRSVM100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStandard Size Mesh Size

₹ 4,007.85

1 Piece(s) 11 Day(s) or more NW/KF16#10

₹ 4,007.85

1 Piece(s) 13 Day(s) or more NW/KF16#50

₹ 4,007.85

1 Piece(s) 5 Day(s) or more NW/KF16#100

₹ 4,421.73

1 Piece(s) 19 Day(s) or more NW/KF25#10

₹ 4,421.73

1 Piece(s) 5 Day(s) or more NW/KF25#50

₹ 4,471.27

1 Piece(s) 6 Day(s) or more NW/KF25#100

₹ 5,939.25

1 Piece(s) 13 Day(s) or more NW/KF40#10

₹ 5,939.25

1 Piece(s) 13 Day(s) or more NW/KF40#50

₹ 5,939.25

1 Piece(s) 5 Day(s) or more NW/KF40#100

₹ 7,318.84

1 Piece(s) 13 Day(s) or more NW/KF50#10

₹ 7,318.84

1 Piece(s) 19 Day(s) or more NW/KF50#50

₹ 7,318.84

1 Piece(s) 13 Day(s) or more NW/KF50#100

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Rings With Mesh Center Ring (or Inner Ring) Material SUS304
Material of O Ring Viton