(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NW/KF Standard Nipple Leak Port

NW/KF Standard Nipple Leak Port
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,253₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is mainly used for vacuum breaking.
[Features]
・ NW / KF16 to NW / KF50 are standardized
[Applications]
・ It is used for vacuum vessel piping system

 
Part Number
NW16NILP
NW25NILP
NW40NILP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStandard Size Length L
(mm)

₹ 25,253.31

1 Piece(s) 8 Day(s) or more NW(KF)1688

₹ 27,372.24

1 Piece(s) 6 Day(s) or more NW(KF)2595

₹ 29,530.00

1 Piece(s) 30 Day(s) or more NW(KF)40108

Loading...

  1. 1

Basic Information

Type Adapter Material SUS304 Adaptor Type Leak port
X
whatsapp-qr whatsapp-icon