• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

JIS VG Standard Dual-Face Grooved Flange

Part Number

Configured Part Number is shown.

Part Number
VG10DGB10A
VG20DGB20A
VG25DGB25A
VG40DGB40A
VG50DGB50A
VG65DGB65A
VG80DGB80A
VG100DGB100A
VG125DGB125A
VG150DGB150A
VG200DGB200A
VG250DGB250A
VG300DGB300A
Part NumberVolume DiscountDays to ShipFlange Connection Pipe Type
24 Day(s) or more 10.010A
24 Day(s) or more 20.020A
24 Day(s) or more 25.025A
24 Day(s) or more 40.040A
24 Day(s) or more 50.050A
24 Day(s) or more 65.065A
24 Day(s) or more 80.080A
24 Day(s) or more 100.0100A
24 Day(s) or more 125.0125A
24 Day(s) or more 150.0150A
26 Day(s) or more 200.0200A
26 Day(s) or more 250.0250A
26 Day(s) or more 300.0300A

Loading...

  1. 1
 

Basic Information

Type Flange Flange Shape Standard Flange Type VG
Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)