Pipe End for Mold Bellows welding

Pipe End for Mold Bellows welding

Cosmotec products are reassuring and reliable, and are widely available for the manufacturing industry.

[Features]
· Used to adjust the dimensions of pipes in a longitudinal direction and absorb vibration.
· NW/KF and ICF standard and pipe end types are available as standard.
· Standard specification: internal vacuum.
· Outside atmosphere
· Temperature: Up to 250℃
· He leak rate: ~1×10^-9・m^3/sec
· Bellows: SUS316L
· Flange: SUS304
· Life expectancy: 10, 000 cycles.
· Flange shape at both ends: JISB22-VF x VG (VF or VG flanges for both ends.)
· Also able to support different flange diameters and lengths.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PE20FB95
PE32FB105
PE50FB115
PE65FB120
PE80FB130
PE100FB130
Part NumberVolume DiscountDays to ShipOuter Diameter C
(Ø)
I.D. D
(Ø)
Operating Temperature Range
(°C)
Length L
(mm)
36 Day(s) or more 3322.50~25095
36 Day(s) or more 5842.70~250105
36 Day(s) or more 6549.50~250115
36 Day(s) or more 80610~250120
36 Day(s) or more 10989.70~250130
36 Day(s) or more 125105.50~250130

Loading...

  1. 1

Basic Information

Connecting Part Type Pipe End Types Bellows Applicable Fluid Air

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)