(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-Row Cylindrical Roller Bearing (Part Number)

Double-Row Cylindrical Roller Bearing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,948₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.

Product Description

A roller bearing with a simple shape in which the cylindrical rollers and the raceway are in linear contact.
[Features]
·The friction between the rolling elements and the flange of bearing ring is small, making it ideal for high-speed rotation.
·Thin wall yet capable to bear high loads.
·Able to receive a larger radial load than a single-row bearing.
[Application]
·Ideal for spindles of machine tools that require thin-wall bearings.
·Ideal for rolls of rolling machines, printing cylinders of printing machines, etc.

Drawing

Double -row cylindrical roller bearing, drawing

NNU type

Double -row cylindrical roller bearing, drawing

NN type

Part Number
NN3014KC1NAP5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Precision (JIS) Basic Load Rating: Dynamic Load
(N)
Lubricant Internal Clearance Symbol Format symbol Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

₹ 19,434.96

1 Piece(s) 8 Day(s) or more 107011030Grade 594500NANAC1 TypeNAK: Taper hole whose internal diameter is 1/12 of the standard taper6800

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat Retainer Type No
Holder Symbol NA Specifications Tapered hole