(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A roller bearing with a simple shape in which the cylindrical rollers and the raceway are in linear contact.
[Features]
·The friction between the rolling elements and the flange of bearing ring is small, making it ideal for high-speed rotation.
·Thin wall yet capable to bear high loads.
·Able to receive a larger radial load than a single-row bearing.
[Application]
·Ideal for spindles of machine tools that require thin-wall bearings.
·Ideal for rolls of rolling machines, printing cylinders of printing machines, etc.
NNU type
NN type
Part Number |
---|
NN3008KC1NAP4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Basic Load Rating: Dynamic Load (N) | Lubricant | Internal Clearance Symbol | Format symbol | Seal, Shield | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,559.04 | 1 Piece(s) | 8 Day(s) or more | 10 | 40 | 68 | 21 | Grade 4 | 43500 | NA | NA | C1 Type | NA | K: Taper hole whose internal diameter is 1/12 of the standard taper | 11000 |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial / Thrust | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Double Row | Size Standards | Metric System | Specifications/Environment | Standard |
Rolling Element Material | Steel | Outer Ring Type | Flat | Retainer Type | No |
Holder Symbol | NA | Specifications | Tapered hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy