(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Needle Roller Bearings with Thrust Ball Bearings (Part Number)

Needle Roller Bearings with Thrust Ball Bearings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,150₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

Thrust roller bearing with single, double, three, and four-row series as well as their combinations.
[Features]
·Only axial loads can be received.
·The large axial rigidity makes it ideal for high-load applications.
[Application]
Ideal for steel equipment, pumps, machine tools, wind power generation, etc.

Drawing

Needle roller bearing with thrust ball bearing, drawing 1

NKX type (open type)

Needle roller bearing with thrust ball bearing, drawing 2

NKX / Z type (cover equipped)

Needle roller bearing with thrust ball bearing, drawing 3

Mounting dimensional drawing

Product features details

Type and features

TypeProduct SpecificationsEase of handlingFeatures
NKXRadial bearing: Needle roller type steel retainer
Thrust bearing: Ball type resin retainer
Dust-proof cover: N/A Thrust plate: Separated type

Thrust plate separated type
No dust-proof cover
The ball type thrust bearing makes it
compatible with applications with light axial loads and high-speed rotation.
NKX··ZRadial bearing: Needle roller type steel retainer
Thrust bearing: Ball type
Resin retainer
Dust-proof cover: Available Thrust plate: Non-separated, integrated type

Thrust plate integrated type
Dust-proof cover equipped
It is a dust-proof cover equipped type of the NKX thrust bearing.
The dust-proof cover also keeps the thrust plate integrated,
making it easy to handle.

About allowable rotational speed

This permissible rotational speed is the permissible rotational speed that can be achieved based on the following assumptions.

  • Use under conditions where an appropriate amount of recommended grease is filled, a sufficient break-in operation is performed, and heat generated is eliminated by such as cooling the outer housing
  • Use under constant preload

Selection support information

Order example

Needle roller bearing with thrust ball bearing, selection information
Part Number
NKXR30T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Format symbol Specifications Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

₹ 5,304.96

1 Piece(s) 8 Day(s) or more -304230Resin Forming22300NAT2: The tolerance of the bearing dimensions is E12Open TypeNANA6000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Thrust Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Single Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat Internal Clearance Symbol NA
Holder Symbol NA

Please check the type/dimensions/specifications of the part NKXR30T2 in the Needle Roller Bearings with Thrust Ball Bearings series.

Product variants

Part Number
NKX10T2
NKX10T2Z
NKX12T2
NKX12T2Z
NKX15T2
NKX15T2Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Format symbol Specifications Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

₹ 2,163.47

1 Piece(s) 9 Day(s) or more ----Resin Forming5450N/ANKXOpen typeN/ANone9500

₹ 2,330.58

1 Piece(s) Same day

Stock

-101923Resin Forming5450NAT2: The tolerance of the bearing dimensions is E12With CoverNANA9500

₹ 2,149.55

1 Piece(s) 5 Day(s) or more -122123Resin Forming6000NAT2: The tolerance of the bearing dimensions is E12Open TypeNANA9200

₹ 2,328.73

1 Piece(s) Same day

Stock

-122123Resin Forming6000NAT2: The tolerance of the bearing dimensions is E12With CoverNANA8800

₹ 2,234.85

1 Piece(s) 8 Day(s) or more ----Resin Forming8250N/ANKXOpen typeN/ANone8800

₹ 2,417.02

1 Piece(s) Same day

Stock

-152423Resin Forming8250NAT2: The tolerance of the bearing dimensions is E12With CoverNANA8500