(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Able to receive axial load only and ideal for high load applications.
·Has one of the greatest axial rigidity.
[Application]
·Ideal for steel equipment, pumps, machine tools, wind power generation, etc.
Type | Retainer type | Compatible shaft diameter (mm) | Remarks |
---|---|---|---|
K811 K812 | Standard type Polyamide resin type | K811 type ⌀10 to ⌀120 K812 type ⌀30 to ⌀80 | The suffix code T2 indicates that a polyamide resin molded retainer is used and the allowable temperature is 120°C or below 100°C for continuous run. Can be used in combination with GS type and WS type bearing rings K811 conforms to JIS B 1512 dimension series 11. K812 conforms to JIS B 1512 dimension series 12. |
Aluminum alloy type | K811 type ⌀130 to ⌀160 K812 type ⌀85 to ⌀140 | ||
Pressed steel plate | ⌀10 to ⌀90 | ||
K893 | Aluminum alloy type | ⌀30 to ⌀110 | K893 conforms to JIS B 1512 dimension series 93. |
Part Number |
---|
K81124T2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Inner/Outer Ring Material | Outer Ring Type | Retainer Type | Basic Load Rating: Dynamic Load (N) | Lubricant | Internal Clearance Symbol | Format symbol | Holder Symbol | Seal, Shield | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,628.44 | 1 Piece(s) | 8 Day(s) or more | 10 | 120 | 155 | 7 | Steel | Flat | Resin Forming | 172000 | NA | NA | T2: The tolerance of the bearing dimensions is E12 | NA | NA | NA | 1800 |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Thrust | Number of Raceway Ring Rows | Single Row |
---|---|---|---|---|---|
Size Standards | Metric System | Specifications/Environment | Standard | Rolling Element Material | Steel |
Specifications | Standard |
Please check the type/dimensions/specifications of the part K81124T2 in the Cylindrical Thrust Roller Bearing series.
Part Number |
---|
K81105T2 |
K81106T2 |
K81107T2 |
K81126 |
K81128 |
K81130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Inner/Outer Ring Material | Outer Ring Type | Retainer Type | Basic Load Rating: Dynamic Load (N) | Lubricant | Internal Clearance Symbol | Format symbol | Holder Symbol | Seal, Shield | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,375.13 | 1 Piece(s) | 8 Day(s) or more | - | 25 | 42 | 3 | Steel | Flat | Resin Forming | 27300 | NA | NA | T2: The tolerance of the bearing dimensions is E12 | NA | NA | NA | 7000 | ||
₹ 1,484.40 | 1 Piece(s) | 5 Day(s) or more | - | 30 | 47 | 3 | Steel | Flat | Resin Forming | 27800 | NA | NA | T2: The tolerance of the bearing dimensions is E12 | NA | NA | NA | 6000 | ||
₹ 1,723.55 | 1 Piece(s) | 5 Day(s) or more | - | 35 | 52 | 3.5 | Steel | Flat | Resin Forming | 31000 | NA | NA | T2: The tolerance of the bearing dimensions is E12 | NA | NA | NA | 5500 | ||
₹ 12,504.93 | 1 Piece(s) | 8 Day(s) or more | 10 | 130 | 170 | 9 | Steel | Flat | No | 197000 | NA | NA | NA | NA | NA | NA | 1600 | ||
₹ 15,099.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 140 | 180 | 9.5 | Steel | Flat | No | 206000 | NA | NA | NA | NA | NA | NA | 1500 | ||
₹ 19,623.82 | 1 Piece(s) | 8 Day(s) or more | 10 | 150 | 190 | 9.5 | Steel | Flat | No | 214000 | NA | NA | NA | NA | NA | NA | 1400 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy