(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cylindrical Thrust Roller Bearing (Part Number)

Cylindrical Thrust Roller Bearing

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cylindrical Thrust Roller Bearing
  • Cylindrical Thrust Roller Bearing
  • Cylindrical Thrust Roller Bearing
  • Cylindrical Thrust Roller Bearing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,181₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • * The photos are representative only. Please refer to the manufacturer's catalogue for detailed shape.

Product Description

[Features]
·Able to receive axial load only and ideal for high load applications.
·Has one of the greatest axial rigidity.
[Application]
·Ideal for steel equipment, pumps, machine tools, wind power generation, etc.

Combination method * Parts are sold separately. Please refer to the manufacturer's catalogue for combination.

Thrust roller bearing, external appearance

Product features details

TypeRetainer typeCompatible shaft diameter (mm)Remarks
K811
K812
Standard type
Polyamide resin type
K811 type
⌀10 to ⌀120
K812 type
⌀30 to ⌀80
The suffix code T2 indicates that a polyamide resin molded retainer is used and the allowable temperature is 120°C or below 100°C for continuous run.

Can be used in combination with GS type and WS type bearing rings

K811 conforms to JIS B 1512 dimension series 11.

K812 conforms to JIS B 1512 dimension series 12.
Aluminum alloy typeK811 type
⌀130 to ⌀160
K812 type
⌀85 to ⌀140
Pressed steel plate⌀10 to ⌀90
K893Aluminum alloy type⌀30 to ⌀110K893 conforms to JIS B 1512 dimension series 93.
Part Number
K81106T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Inner/Outer Ring Material Outer Ring Type Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Internal Clearance Symbol Format symbol Holder Symbol Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

₹ 1,484.40

1 Piece(s) 5 Day(s) or more -30473SteelFlatResin Forming27800NANAT2: The tolerance of the bearing dimensions is E12NANANA6000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Thrust Number of Raceway Ring Rows Single Row
Size Standards Metric System Specifications/Environment Standard Rolling Element Material Steel
Specifications Standard

Please check the type/dimensions/specifications of the part K81106T2 in the Cylindrical Thrust Roller Bearing series.

Product variants

Part Number
K81103T2
K81104T2
K81105T2
K81107T2
K81108T2
K81109T2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Inner/Outer Ring Material Outer Ring Type Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Internal Clearance Symbol Format symbol Holder Symbol Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

₹ 1,252.69

1 Piece(s) 5 Day(s) or more -17302.75SteelFlatResin Forming12700NANAT2: The tolerance of the bearing dimensions is E12NANANA10000

₹ 1,301.29

1 Piece(s) Same day

Stock

-20352.75SteelFlatResin Forming20200NANAT2: The tolerance of the bearing dimensions is E12NANANA8500

₹ 1,375.13

1 Piece(s) 8 Day(s) or more -25423SteelFlatResin Forming27300NANAT2: The tolerance of the bearing dimensions is E12NANANA7000

₹ 1,723.55

1 Piece(s) 5 Day(s) or more -35523.5SteelFlatResin Forming31000NANAT2: The tolerance of the bearing dimensions is E12NANANA5500

₹ 1,907.65

1 Piece(s) 5 Day(s) or more -40603.5SteelFlatResin Forming43000NANAT2: The tolerance of the bearing dimensions is E12NANANA4800

₹ 2,153.04

1 Piece(s) 8 Day(s) or more -45654SteelFlatResin Forming45500NANAT2: The tolerance of the bearing dimensions is E12NANANA4400