(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adapter (Self-Aligning Ball Bearing)

Adapter (Self-Aligning Ball Bearing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      615₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy to install and remove by using self-aligning bearings with a tapered inner diameter.
[Features]
·The ball, retainer, and inner ring can rotate freely with respect to the outer ring.
·Therefore, the misalignment of the shaft center caused by machining errors of the shaft and housing and such as mounting of bearings is automatically adjusted.
·However, since the load capacity of the axial load is not very large, it is not suitable for places with a large axial load.
·Also, if an adapter is used for a bearing with a tapered inner diameter, it is often used for transmission shafts, etc., because it is easy to install and remove.
[Applications]
·Ideal for connecting a self-aligning ball bearing with a tapered hole and a shaft.

 
Part Number
H205X
H207X
H208X
H209X
H210X
H211X
H212X
H213X
H2305X
H2306X
H2307X
H2308X
H2310X
H2311X
H2312X
H2313X
H2316X
H306X
H307X
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter
(mm)
Dimension d2
(mm)
Dimension B1
(mm)

₹ 615.13

1 Piece(s) 8 Day(s) or more 10203826

₹ 690.15

1 Piece(s) 8 Day(s) or more 10305229

₹ 735.67

1 Piece(s) 8 Day(s) or more 10355831

₹ 829.44

1 Piece(s) 5 Day(s) or more 10406533

₹ 887.04

1 Piece(s) 8 Day(s) or more 10457035

₹ 1,042.40

1 Piece(s) 5 Day(s) or more 10507537

₹ 1,205.80

1 Piece(s) 8 Day(s) or more 10558038

₹ 1,327.69

1 Piece(s) 8 Day(s) or more 10608540

₹ 799.96

1 Piece(s) 5 Day(s) or more 10203835

₹ 874.98

1 Piece(s) 5 Day(s) or more 10254538

₹ 905.78

1 Piece(s) 8 Day(s) or more 10305243

₹ 966.05

1 Piece(s) 5 Day(s) or more 10355846

₹ 1,330.44

1 Piece(s) 10 Day(s) or more 10457055

₹ 1,490.56

1 Piece(s) 8 Day(s) or more 10507559

₹ 1,418.76

1 Piece(s) 5 Day(s) or more 10558062

₹ 2,012.18

1 Piece(s) 5 Day(s) or more 10608565

₹ 3,450.89

1 Piece(s) 5 Day(s) or more 107010578

₹ 692.82

1 Piece(s) 5 Day(s) or more 10254531

₹ 723.62

1 Piece(s) 5 Day(s) or more 10305235

Loading...

  1. 1